How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 11.5 |
| LQ: | 10.45 in | AE1: | 0.52 |
| BF: | 0.41 | G: | 3.19 |
| AJ: | 5.88 | V: | 4.18 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| F: | 6.38 | AE2: | 0.52 |
| B: | 14.5 | BE: | 0.38 in |
| RQ: | 10.01 in | AD: | 10.52 |
| C: | 16.5 in | FA: | 11.13 in |
| D: | 6.5 | T: | 2.938 |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 13.957 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

