Grove Gear HMQ2600-20-2-3.000-140TC
Part #:HMQ2600-20-2-3.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | Center Distance (in): | 6 in |
| D: | 6.5 | BF: | 0.41 |
| FA: | 11.13 in | V: | 4.18 in |
| AD: | 10.52 | F: | 6.38 |
| BE: | 0.38 in | RQ: | 10.01 in |
| AK: | 4.5 | FZ: | 0.33 in |
| BD: | 5.88 | LQ: | 10.45 in |
| G: | 3.19 | AJ: | 5.88 |
| AE2: | 0.52 | T: | 3 |
| C: | 16.5 in | AE1: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Ratio Range: | 20:1 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 13.957 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

