Grove Gear HMQ2600-20-2-3.000-140TC-L1
Part #:HMQ2600-20-2-3.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| FA: | 11.13 in | AD: | 10.52 |
| G: | 3.19 | AE1: | 0.52 |
| RQ: | 10.01 in | BE: | 0.38 in |
| AG: | 11.5 | C: | 16.5 in |
| AK: | 4.5 | FZ: | 0.33 in |
| F: | 6.38 | B: | 14.5 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| D: | 6.5 | AE2: | 0.52 |
| T: | 3 | LQ: | 10.45 in |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 13.957 |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

