How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| T: | 3 | F: | 6.38 |
| AD: | 10.52 | AK: | 8.5 |
| BE1: | 0.5 in | FA: | 11.13 in |
| V: | 4.18 in | RQ: | 8.69 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 11.5 | AJ: | 7.25 |
| G: | 3.19 | D: | 6.5 |
| B: | 14.5 | C: | 16.5 in |
| AE2: | 0.52 |
Technical Specifications
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 13.957 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

