How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| AD: | 10.52 | FZ: | 0.33 in |
| AK: | 8.5 | AE1: | 0.52 |
| T: | 3 | LQ1: | 9.33 in |
| BD: | 9 | BF: | 0.53 |
| V: | 4.18 in | B: | 14.5 |
| BE1: | 0.5 in | F: | 6.38 |
| D: | 6.5 | AJ: | 7.25 |
| AG: | 11.5 | RQ: | 8.69 in |
| G: | 3.19 | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 13.957 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

