How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AE1: | 0.52 |
| G: | 3.19 | T: | 3 |
| F: | 6.38 | AJ: | 7.25 |
| AE2: | 0.52 | AK: | 8.5 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| BD: | 9 | BE1: | 0.5 in |
| C: | 16.5 in | FZ: | 0.33 in |
| RQ: | 8.69 in | D: | 6.5 |
| B: | 14.5 | BF: | 0.53 |
| AD: | 10.52 | AG: | 11.5 |
| FA: | 11.13 in |
Technical Specifications
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 13.957 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

