Grove Gear HMQ2600-20-2-3.000-250TC-L4
Part #:HMQ2600-20-2-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | LQ1: | 9.94 in |
| BD: | 9 | AK: | 8.5 |
| FA: | 11.13 in | G: | 3.19 |
| BF: | 0.53 | BE1: | 0.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| AE1: | 0.52 | T: | 3 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| F: | 6.38 | B: | 14.5 |
| C: | 16.5 in | AE2: | 0.52 |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 13.957 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 20:1 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

