Grove Gear HMQ2600-20-2-3.000-250TC-L9
Part #:HMQ2600-20-2-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| D: | 6.5 | AJ: | 7.25 |
| FZ: | 0.33 in | B: | 14.5 |
| BF: | 0.53 | FA: | 11.13 in |
| F: | 6.38 | T: | 3 |
| V: | 4.18 in | AD: | 10.52 |
| RQ: | 8.69 in | C: | 16.5 in |
| BD: | 9 | G: | 3.19 |
| AG: | 11.5 | AK: | 8.5 |
| BE1: | 0.5 in | AE1: | 0.52 |
| AE2: | 0.52 |
Technical Specifications
| Output Diameter (in): | 3 in | Assembly: | HMQ-2 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 13.957 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

