How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AD: | 10.52 | F: | 6.38 |
| T: | 3.188 | BF: | 0.53 |
| B: | 14.5 | AK: | 8.5 |
| AE2: | 0.52 | AJ: | 7.25 |
| RQ: | 8.69 in | D: | 6.5 |
| AE1: | 0.52 | LQ1: | 9.33 in |
| FZ: | 0.33 in | BD: | 9 |
| AG: | 11.5 | C: | 16.5 in |
| V: | 4.18 in | FA: | 11.13 in |
| G: | 3.19 |
Technical Specifications
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 13.957 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

