How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| B: | 14.5 | AE1: | 0.52 |
| T: | 3.188 | G: | 3.19 |
| D: | 6.5 | LQ: | 10.45 in |
| F: | 6.38 | RQ: | 10.01 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| AE2: | 0.52 | V: | 4.18 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | C: | 16.5 in |
| AG: | 11.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 13.957 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

