How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | F: | 6.38 |
| LQ: | 10.45 in | AE2: | 0.52 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| FA: | 11.13 in | RQ: | 10.01 in |
| T: | 3.188 | B: | 14.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 3.19 | D: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| C: | 16.5 in | AG: | 11.5 |
| FZ: | 0.33 in | BD: | 5.88 |
| AE1: | 0.52 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 13.957 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

