How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | FZ: | 0.33 in |
| BE: | 0.38 in | B: | 14.5 |
| Center Distance (in): | 6 in | BD: | 5.88 |
| F: | 6.38 | G: | 3.19 |
| AD: | 10.52 | D: | 6.5 |
| AE1: | 0.52 | V: | 4.18 in |
| AK: | 4.5 | AJ: | 5.88 |
| FA: | 11.13 in | LQ: | 10.45 in |
| BF: | 0.41 | C: | 16.5 in |
| T: | 3.438 | RQ: | 10.01 in |
| AE2: | 0.52 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output RPM: | 87.5 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 13.957 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

