How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | B: | 14.5 |
| AE2: | 0.52 | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | FZ: | 0.33 in |
| C: | 16.5 in | BE: | 0.38 in |
| RQ: | 10.01 in | AK: | 4.5 |
| LQ: | 10.45 in | D: | 6.5 |
| F: | 6.38 | G: | 3.19 |
| T: | 3.438 | V: | 4.18 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 13.957 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

