How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AJ: | 5.88 |
| FZ: | 0.33 in | G: | 3.19 |
| BD: | 5.88 | V: | 4.18 in |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| AK: | 4.5 | LQ: | 10.45 in |
| FA: | 11.13 in | BF: | 0.41 |
| F: | 6.38 | D: | 6.5 |
| T: | 3.438 | AE1: | 0.52 |
| C: | 16.5 in | BE: | 0.38 in |
| B: | 14.5 | AG: | 11.5 |
| AE2: | 0.52 |
Technical Specifications
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Bore Code: | 55 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 13.957 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

