How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 6.38 |
| RQ: | 8.69 in | B: | 14.5 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| BF: | 0.53 | AG: | 11.5 |
| BD: | 9 | AD: | 10.52 |
| C: | 16.5 in | D: | 6.5 |
| FA: | 11.13 in | G: | 3.19 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 3.438 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.18 in |
| FZ: | 0.33 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Bore Code: | 55 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 13.957 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.125 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

