How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | G: | 3.19 |
| AG: | 11.5 | D: | 6.5 |
| V: | 4.18 in | B: | 14.5 |
| FA: | 11.13 in | BF: | 0.53 |
| AE1: | 0.52 | RQ: | 8.69 in |
| AD: | 10.52 | AE2: | 0.52 |
| AJ: | 7.25 | F: | 6.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| FZ: | 0.33 in | T: | 3.438 |
| C: | 16.5 in | BD: | 9 |
| Center Distance (in): | 6 in |
Technical Specifications
| Ratio Range: | 20:1 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 13.957 | Output Diameter (in): | 3.438 in |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

