How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | FZ: | 0.33 in |
| RQ: | 8.69 in | F: | 6.38 |
| C: | 16.5 in | AG: | 11.5 |
| V: | 4.18 in | FA: | 11.13 in |
| AK: | 8.5 | T: | 3.438 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | D: | 6.5 |
| AD: | 10.52 | AE2: | 0.52 |
| AJ: | 7.25 | G: | 3.19 |
| LQ1: | 9.33 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 13.957 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

