Grove Gear HMQ2600-20-2-3.438-250TC
Part #:HMQ2600-20-2-3.438-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | Center Distance (in): | 6 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| V: | 4.18 in | T: | 3.438 |
| AK: | 8.5 | C: | 16.5 in |
| AE2: | 0.52 | AD: | 10.52 |
| BD: | 9 | G: | 3.19 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| F: | 6.38 | BF: | 0.53 |
| AG: | 11.5 | LQ1: | 9.94 in |
| AE1: | 0.52 | D: | 6.5 |
| B: | 14.5 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Bore Code: | 55 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 13.957 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

