Grove Gear HMQ2600-20-2-3.438-250TC-L3
Part #:HMQ2600-20-2-3.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 16.5 in |
| BE1: | 0.5 in | T: | 3.438 |
| RQ: | 8.69 in | D: | 6.5 |
| V: | 4.18 in | B: | 14.5 |
| AE1: | 0.52 | AJ: | 7.25 |
| AE2: | 0.52 | AK: | 8.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| LQ1: | 9.94 in | F: | 6.38 |
| BF: | 0.53 | G: | 3.19 |
| AD: | 10.52 | AG: | 11.5 |
| FA: | 11.13 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio Range: | 20:1 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Bore Code: | 55 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 13.957 | Assembly: | HMQ-2 |
| Output RPM: | 87.5 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

