Grove Gear HMQ2600-20-2-3.438-250TC-L4
Part #:HMQ2600-20-2-3.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AJ: | 7.25 |
| LQ1: | 9.94 in | D: | 6.5 |
| RQ: | 8.69 in | AE1: | 0.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| T: | 3.438 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.52 |
| B: | 14.5 | G: | 3.19 |
| AD: | 10.52 | AK: | 8.5 |
| V: | 4.18 in | FA: | 11.13 in |
| F: | 6.38 | FZ: | 0.33 in |
| BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 13.957 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Ratio Range: | 20:1 |
| Assembly: | HMQ-2 | Bore Code: | 55 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

