Grove Gear HMQ2600-20-2-3.438-250TC-L9
Part #:HMQ2600-20-2-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | RQ: | 8.69 in |
| AE1: | 0.52 | F: | 6.38 |
| BF: | 0.53 | FZ: | 0.33 in |
| T: | 3.438 | BD: | 9 |
| AD: | 10.52 | G: | 3.19 |
| AE2: | 0.52 | BE1: | 0.5 in |
| AG: | 11.5 | B: | 14.5 |
| FA: | 11.13 in | LQ1: | 9.94 in |
| C: | 16.5 in | AK: | 8.5 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| D: | 6.5 |
Technical Specifications
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 13.957 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

