How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| F: | 6.38 | AJ: | 5.88 |
| FZ: | 0.33 in | AG: | 11.5 |
| RQ: | 10.01 in | C: | 16.5 in |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 10.52 | LQ: | 10.45 in |
| BD: | 5.88 | G: | 3.19 |
| B: | 14.5 | V: | 4.18 in |
| AE2: | 0.52 | T: | 3.438 |
| D: | 6.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ2600 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 13.957 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 55 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

