How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | Center Distance (in): | 6 in |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 10.52 | AE2: | 0.52 |
| T: | 2 | C: | 16.5 in |
| D: | 6.5 | AE1: | 0.52 |
| BF: | 0.53 | B: | 14.5 |
| F: | 6.38 | FA: | 11.13 in |
| LQ1: | 9.33 in | V: | 4.18 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| G: | 3.19 |
Technical Specifications
| Bore Code: | 32 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.54 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

