How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | T: | 2.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.19 | D: | 6.5 |
| LQ1: | 9.94 in | AG: | 11.5 |
| AD: | 10.52 | AK: | 8.5 |
| V: | 4.18 in | C: | 16.5 in |
| BD: | 9 | AJ: | 7.25 |
| FA: | 11.13 in | AE1: | 0.52 |
| F: | 6.38 | AE2: | 0.52 |
| B: | 14.5 | RQ: | 8.69 in |
| FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Ratio Range: | 25:1 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 11.54 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

