Grove Gear HMQ2600-25-1-2.438-210TC-L9
Part #:HMQ2600-25-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | T: | 2.438 |
| AK: | 8.5 | B: | 14.5 |
| D: | 6.5 | FZ: | 0.33 in |
| G: | 3.19 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| F: | 6.38 | V: | 4.18 in |
| C: | 16.5 in | AG: | 11.5 |
| RQ: | 8.69 in | AE1: | 0.52 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| AD: | 10.52 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 11.54 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

