Grove Gear HMQ2600-25-1-2.438-250TC-L1
Part #:HMQ2600-25-1-2.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AJ: | 7.25 |
| F: | 6.38 | AE2: | 0.52 |
| RQ: | 8.69 in | B: | 14.5 |
| BE1: | 0.5 in | AD: | 10.52 |
| D: | 6.5 | BD: | 9 |
| AE1: | 0.52 | G: | 3.19 |
| T: | 2.438 | AG: | 11.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AK: | 8.5 | FZ: | 0.33 in |
| BF: | 0.53 | LQ1: | 9.94 in |
| C: | 16.5 in |
Technical Specifications
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 70 | Input Bore (C Face): | 1.625 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 11.54 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

