How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | V: | 4.18 in |
| AE1: | 0.52 | AK: | 4.5 |
| BF: | 0.41 | D: | 6.5 |
| LQ: | 10.45 in | AE2: | 0.52 |
| FZ: | 0.33 in | AD: | 10.52 |
| AG: | 11.5 | B: | 14.5 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| BD: | 5.88 | T: | 2.438 |
| BE: | 0.38 in | G: | 3.19 |
| AJ: | 5.88 | F: | 6.38 |
| C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 11.54 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

