How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | G: | 3.19 |
| BF: | 0.41 | LQ: | 10.45 in |
| V: | 4.18 in | FZ: | 0.33 in |
| T: | 2.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | F: | 6.38 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| FA: | 11.13 in | B: | 14.5 |
| C: | 16.5 in | BD: | 5.88 |
| D: | 6.5 | AG: | 11.5 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.54 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 25:1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

