How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FZ: | 0.33 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AD: | 10.52 | C: | 16.5 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| AG: | 11.5 | BF: | 0.41 |
| AE1: | 0.52 | G: | 3.19 |
| F: | 6.38 | AK: | 4.5 |
| D: | 6.5 | T: | 2.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 11.54 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

