Grove Gear HMQ2600-25-1-2.500-210TC-L9
Part #:HMQ2600-25-1-2.500-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AG: | 11.5 |
| B: | 14.5 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 6.38 |
| C: | 16.5 in | FZ: | 0.33 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| D: | 6.5 | FA: | 11.13 in |
| AE2: | 0.52 | G: | 3.19 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| LQ1: | 9.33 in | BD: | 9 |
| V: | 4.18 in | AK: | 8.5 |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.375 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 25:1 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.54 | Motor Frame Size: | 210TC |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

