How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| T: | 2.5 | FA: | 11.13 in |
| LQ: | 10.45 in | AG: | 11.5 |
| BE: | 0.38 in | AE1: | 0.52 |
| AJ: | 5.88 | FZ: | 0.33 in |
| G: | 3.19 | C: | 16.5 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | D: | 6.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| V: | 4.18 in | RQ: | 10.01 in |
| F: | 6.38 |
Technical Specifications
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 11.54 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

