How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | F: | 6.38 |
| RQ: | 10.01 in | D: | 6.5 |
| BF: | 0.41 | C: | 16.5 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| BE: | 0.38 in | AG: | 11.5 |
| T: | 2.688 | AK: | 4.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| V: | 4.18 in | AE1: | 0.52 |
| LQ: | 10.45 in | FA: | 11.13 in |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 3.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 11.54 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output RPM: | 70 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

