How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | FA: | 11.13 in |
| AJ: | 7.25 | AD: | 10.52 |
| AE1: | 0.52 | T: | 2.688 |
| BD: | 9 | LQ1: | 9.33 in |
| D: | 6.5 | FZ: | 0.33 in |
| AG: | 11.5 | C: | 16.5 in |
| G: | 3.19 | BF: | 0.53 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| F: | 6.38 | V: | 4.18 in |
| RQ: | 8.69 in | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 6 | Output RPM: | 70 |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 11.54 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Bore Code: | 43 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

