How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AJ: | 7.25 |
| FZ: | 0.33 in | T: | 2.688 |
| RQ: | 8.69 in | LQ1: | 9.33 in |
| D: | 6.5 | V: | 4.18 in |
| G: | 3.19 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 6.38 |
| FA: | 11.13 in | AK: | 8.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | BD: | 9 |
| AE2: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Ratio: | 25:1 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 11.54 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

