How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | C: | 16.5 in |
| BF: | 0.53 | AG: | 11.5 |
| AE2: | 0.52 | RQ: | 8.69 in |
| AD: | 10.52 | D: | 6.5 |
| AK: | 8.5 | G: | 3.19 |
| BD: | 9 | B: | 14.5 |
| F: | 6.38 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AE1: | 0.52 | T: | 2.688 |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.54 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Bore Code: | 43 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

