How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AG: | 11.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| BD: | 9 | G: | 3.19 |
| AK: | 8.5 | AE2: | 0.52 |
| LQ1: | 9.33 in | D: | 6.5 |
| V: | 4.18 in | C: | 16.5 in |
| BE1: | 0.5 in | B: | 14.5 |
| AJ: | 7.25 | T: | 2.938 |
| RQ: | 8.69 in | BF: | 0.53 |
| F: | 6.38 |
Technical Specifications
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.54 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

