Grove Gear HMQ2600-25-1-2.938-210TC-L9
Part #:HMQ2600-25-1-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 10.52 |
| AK: | 8.5 | RQ: | 8.69 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| T: | 2.938 | G: | 3.19 |
| AG: | 11.5 | AE1: | 0.52 |
| F: | 6.38 | C: | 16.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AE2: | 0.52 | FA: | 11.13 in |
| D: | 6.5 | BD: | 9 |
| V: | 4.18 in |
Technical Specifications
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 11.54 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

