Grove Gear HMQ2600-25-1-2.938-250TC-L1
Part #:HMQ2600-25-1-2.938-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | LQ1: | 9.94 in |
| C: | 16.5 in | F: | 6.38 |
| AJ: | 7.25 | AG: | 11.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AE2: | 0.52 | AE1: | 0.52 |
| G: | 3.19 | RQ: | 8.69 in |
| BD: | 9 | FZ: | 0.33 in |
| FA: | 11.13 in | AK: | 8.5 |
| D: | 6.5 | B: | 14.5 |
| BF: | 0.53 | T: | 2.938 |
| V: | 4.18 in |
Technical Specifications
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.54 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

