Grove Gear HMQ2600-25-1-2.938-250TC-L4
Part #:HMQ2600-25-1-2.938-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | G: | 3.19 |
| AK: | 8.5 | RQ: | 8.69 in |
| AG: | 11.5 | AD: | 10.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 2.938 | FA: | 11.13 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| F: | 6.38 | D: | 6.5 |
| B: | 14.5 | BD: | 9 |
| BF: | 0.53 | V: | 4.18 in |
| AE2: | 0.52 | C: | 16.5 in |
| AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 11.54 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

