Grove Gear HMQ2600-25-1-2.938-250TC-L9
Part #:HMQ2600-25-1-2.938-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | LQ1: | 9.94 in |
| AG: | 11.5 | AD: | 10.52 |
| FA: | 11.13 in | C: | 16.5 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| T: | 2.938 | F: | 6.38 |
| AE2: | 0.52 | BF: | 0.53 |
| G: | 3.19 | AE1: | 0.52 |
| AK: | 8.5 | B: | 14.5 |
| AJ: | 7.25 | FZ: | 0.33 in |
| BD: | 9 | V: | 4.18 in |
| D: | 6.5 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 6 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 47 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 11.54 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

