How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.19 |
| C: | 16.5 in | AD: | 10.52 |
| BF: | 0.53 | B: | 14.5 |
| AG: | 11.5 | F: | 6.38 |
| D: | 6.5 | AE1: | 0.52 |
| BD: | 9 | Center Distance (in): | 6 in |
| V: | 4.18 in | FA: | 11.13 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| T: | 3 | RQ: | 8.69 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| LQ1: | 9.33 in |
Technical Specifications
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 11.54 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

