How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 9 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AD: | 10.52 | B: | 14.5 |
| RQ: | 8.69 in | AE2: | 0.52 |
| F: | 6.38 | AK: | 8.5 |
| T: | 3 | FZ: | 0.33 in |
| D: | 6.5 | LQ1: | 9.33 in |
| V: | 4.18 in | AE1: | 0.52 |
| C: | 16.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3 in |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.54 | Service Factor: | 1 |
| Ratio: | 25:1 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

