How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AE2: | 0.52 |
| F: | 6.38 | RQ: | 10.01 in |
| V: | 4.18 in | FA: | 11.13 in |
| BD: | 5.88 | FZ: | 0.33 in |
| C: | 16.5 in | G: | 3.19 |
| AJ: | 5.88 | B: | 14.5 |
| LQ: | 10.45 in | D: | 6.5 |
| AE1: | 0.52 | AG: | 11.5 |
| T: | 3.188 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 10.52 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.54 | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

