How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.52 |
| AE2: | 0.52 | T: | 3.188 |
| AG: | 11.5 | FZ: | 0.33 in |
| BF: | 0.41 | B: | 14.5 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| BE: | 0.38 in | V: | 4.18 in |
| AD: | 10.52 | LQ: | 10.45 in |
| AJ: | 5.88 | FA: | 11.13 in |
| BD: | 5.88 | D: | 6.5 |
| C: | 16.5 in | G: | 3.19 |
| F: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.54 |
| Bore Code: | 51 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

