How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | F: | 6.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 3.188 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | BD: | 9 |
| C: | 16.5 in | AE2: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| FZ: | 0.33 in | BF: | 0.53 |
| B: | 14.5 | AG: | 11.5 |
| AD: | 10.52 | V: | 4.18 in |
| D: | 6.5 | AK: | 8.5 |
| LQ1: | 9.33 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 11.54 | Bore Code: | 51 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

