How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 9.94 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | BD: | 9 |
| RQ: | 8.69 in | AE1: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| C: | 16.5 in | AK: | 8.5 |
| G: | 3.19 | AE2: | 0.52 |
| F: | 6.38 | BF: | 0.53 |
| V: | 4.18 in | T: | 3.188 |
| FZ: | 0.33 in | B: | 14.5 |
| D: | 6.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.54 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

