How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AD: | 10.52 | D: | 6.5 |
| C: | 16.5 in | RQ: | 8.69 in |
| V: | 4.18 in | BE1: | 0.5 in |
| BD: | 9 | T: | 3.188 |
| B: | 14.5 | AE2: | 0.52 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AK: | 8.5 | F: | 6.38 |
| FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 3.188 in | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 11.54 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

