How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | LQ: | 10.45 in |
| BD: | 5.88 | C: | 16.5 in |
| AJ: | 5.88 | FA: | 11.13 in |
| AE2: | 0.52 | AE1: | 0.52 |
| G: | 3.19 | AK: | 4.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| F: | 6.38 | D: | 6.5 |
| AG: | 11.5 | BF: | 0.41 |
| B: | 14.5 | AD: | 10.52 |
| T: | 3.438 | RQ: | 10.01 in |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Model Code: | HMQ2600 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 70 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 11.54 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

