How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AJ: | 7.25 |
| V: | 4.18 in | AE1: | 0.52 |
| AG: | 11.5 | BF: | 0.53 |
| G: | 3.19 | FZ: | 0.33 in |
| RQ: | 8.69 in | AE2: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.5 | BE1: | 0.5 in |
| T: | 3.438 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| BD: | 9 | AK: | 8.5 |
| D: | 6.5 |
Technical Specifications
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.54 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

