How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | C: | 16.5 in |
| BD: | 9 | B: | 14.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| V: | 4.18 in | AE2: | 0.52 |
| T: | 3.438 | AD: | 10.52 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | AG: | 11.5 |
| AK: | 8.5 | LQ1: | 9.33 in |
| G: | 3.19 | F: | 6.38 |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Bore Code: | 55 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 11.54 | Output RPM: | 70 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

